Whether it's an interface extensions or memory card, our portfolio of accessories and options for controller hardware offers just the extension you need.
Optional compact design, memory card, I/O system

Do you want to install your controller in a control cabinet? Rather than integrating it into a drive electronics system? Do you require extended functionality? Or need to connect additional analog and digital interfaces?
We have the right option and accessory extensions for you.
Get in touch with us.
- Our experts understand your industry and requirements.
- Our global network ensures we are there wherever and whenever you need us.
- We have the expertise and the tools to provide optimum advice and support.
Your benefits
-
Additional interfaces
The CAN bus extension for MOVI-PLC® power allows you to add interfaces -
Increase flexibility
We have the right memory card for every application -
I/O expansion
Using our flexible I/O modules for control cabinet installations and decentralized installations
Memory cards
Memory cards “standard” and “advanced” performance-class controllers
- OMH41B
- OMC41B
- OMH71B
- OMW71B/OMW72B
Memory cards for the freely programmable MOVI-PLC® motion controller and configurable CCU controller with technology levels T0 to T25, depending on the required functionality. The memory cards provide more than enough memory for your system data and allow for easy replacement of units.
ORV71B dongle for UHX71B
Visualization runtime dongle
Implement high-performance visualization solutions using HMI-Builder.PRO and the Windows operating system in MOVI-PLC®.