• Our team of experts understands your industry and your requirements
  • With our global network, we’re always there for you on-site
  • We have the knowledge and tools to provide you with the best possible advice
Contact us now
Your benefits

Maximum flexibility
One platform vehicle — endless possibilities.

Maximum quality
Thanks to 80% of the technique coming from SEW-EURODRIVE. Modular design and maximum serviceability.

Well-connected
Thanks to the standardized VDA 5050 interface, mobile robots from different manufacturers can communicate with the fleet manager.

Flexible power concepts
Maximum availability and capacity utilization thanks to optional charging concepts: MOVITRANS® spot or line plus LFP battery or MOVI-DPS®.

Quickly available
Standard availability in 20 days, express availability in 5 days.

One platform — endless possibilities

The bidirectional Mobile Robots platform 800 are ideal for flexible and even complex processes. With precise positioning and rotation on the spot, they are the solution for production and mounting. Thanks to their agile maneuverability and efficient motion kinematics, the omnidirectional platform 800 robots are ideal for demanding manufacturing processes.
Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Mobile Robots platform 800 – omnidirectional

Mobile Robots platform 800 with omnidirectional movement

Payload: 600 kg
Dimensions: L: 1200 mm, W: 700 mm, H: 500 mm
Drive: omnidirectional
Load Handling: Interface

Mobile Robots platform 800 – bidirectional

Mobile Robots platform 800 with bidirectional travel

Payload: 800 kg
Dimensions: L: 1200 mm, W: 700 mm, H: 500 mm
Drive: bidirectional
Load Handling: Interface
If there’s a Swiss pocket knife among mobile robots, it’s the Mobile Robots platform 800. Thanks to their versatility, they handle a wide variety of tasks—from line-guided mounting to flexible production supply and process chaining. They are particularly well-suited for efficient material handling in the adaptable production environments of tomorrow.
Martin Straub
Technology Field Manager - Mobile Systems