• Our experts know your industry and its requirements
  • Our global network ensures we are close at hand, wherever and whenever you need us
  • We have the expertise and tools to provide you with the best possible support and advice
Contact us now
The benefits for you

Automation from a single source!
From software, communication, and sensor technology to control, inverter, and drive technology.

Standardized or customized!
From the MAXOLUTION® modular technology system – for adaptability and maximum availability.

Expertise!
Harnessing our years of experience, we carry out international projects with our customers to create optimized and tried-and-tested solutions.

We are never far away!
Thanks to a global startup service on-site – fast and dependable.

Performance meets flexibility

The StarterSET performance is a high-performance automation solution for multi-axis applications and therefore includes the MOVIDRIVE® modular inverter with its centralized energy supply and optional energy management. Besides coordinated hardware components, a comprehensive software package (MOVIKIT® Bundle) is also available and reduces costs by incorporating all the necessary functions for the relevant application. The package solution is rounded off by standardized communication interfaces such as OPC UA, PROFINET, EtherNet/IPTM, and web visualization.

Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

StarterSET for horizontal form, fill, and seal machines

Horizontal form, fill, and seal machines are ideal for packaging individual goods such as chocolate bars and cookies – and not just in the food industry. These machines package the products individually and separately. SEW‑EURODRIVE automation enables quick, easy, and automatic format changes for this application. It means manufacturers can handle different products and bag sizes perfectly using just one packaging machine.

For a truly compact horizontal form, fill, and seal machine with just two synchronous servo axes, look no further than the "standard" Horizontal Form Fill and Seal StarterSET (612) as a basic package.

For up to six synchronized servo drives with further automation and visualization tasks, the "advanced" Horizontal Form Fill and Seal StarterSET (614) is the appropriate basic package.

MOVIKIT® Bundle FormFillSeal (FFS)

The license bundle for form, fill, and seal machines (FFS) consists of software licenses for the application-specific implementation of typical horizontal or vertical form, fill, and seal machines. It includes the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cams, fieldbus master support, and other machine-typical functions (winding, cutting, and sealing).

Stable temperature regulation is crucial to the quality of the seal on the bags, while the material and the speed of the packaging machine have a direct impact on control. The software modules in MOVIKIT® AutomationFramework provide a precise means of adjusting and monitoring such control processes using major disturbance variables. In combination with the MOVIKIT® MultiMotion Camming software module, the film print image can be perfectly synchronized with sealing. Here, too, the software modules contained in the StarterSET support quick and easy automation.

Regardless of the controller performance required, both StarterSETs include MOVIKIT® Bundle FormFillSeal, which has an extensive library of machine-typical functions. Perfectly coordinated, with a great deal of scope for customized programming and high degrees of freedom, the StarterSET is the ideal introduction to SEW‑EURODRIVE's world of automation.

The StarterSET is the basic configuration and can be expanded to suit specific basic machine requirements. It is flexible, modular, and independent.

StarterSET   614
Type   Horizontal Form Fill and Seal
Performance   Advanced, recommended for 6 interpolated axes
MOVI‑C® CONTROLLER 1 × Type UHX45A with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
HMI WOP
visualization
1 × 7" HMI web operator panel, capacitive touchscreen, web visualization
MOVIKIT® Bundle
software
1 × FormFillSeal – license bundle for form, fill, and seal machines (FFS), consisting of software licenses for the application-specific implementation of typical horizontal or vertical form, fill, and seal machines. The main MOVIKIT® Bundle components are licenses for the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cams, fieldbus master support, and other machine-typical functions (winding, cutting, and sealing).
MOVIDRIVE® MDP
power supply module
1 × MOVIDRIVE® modular, 10 kW, with braking resistor and line filter
MOVIDRIVE® MDS
switched-mode power supply
1 × DC 24 V with AC and DC supply, 0.54 kW nominal power
MOVIDRIVE® MDD
double-axis module
1 × MOVIDRIVE® modular, double-axis module, controller for 2 servo axes, each with 2 A nominal current
CMP50S
servomotor
2 × 1.3 Nm standstill torque, single-cable technology, and DDI encoder
PxG®
precision planetary gear unit
2 × Single-stage with i = 10, including adapter and mounting
MOVI‑C® DDI
motor cable
2 × 5 m, highly flexible hybrid cable, single-cable technology
MOVI‑PLC® I/O
bus coupler
1 × EtherCAT® coupler, including end terminal, preconfigured with:
  • DC 24 V power supply module
  • 32 × digital inputs / 24 × digital outputs, DC 24 V
  • 8 × analog inputs, DC ± 10 V, Pt1000
  • Terminal modules with terminal block

The StarterSET is the basic configuration and can be expanded to suit specific basic machine requirements. It is flexible, modular, and independent.

StarterSET   616
Type   Horizontal Form Fill and Seal
Performance   Progressive, recommended for 12 interpolated axes
MOVI‑C® CONTROLLER 1 × Type UHX65A (2-core CPU) with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
HMI WOP
visualization
1 × 7" HMI web operator panel, capacitive touchscreen, web visualization
MOVIKIT® Bundle
software
1 × FormFillSeal – license bundle for form, fill, and seal machines (FFS), consisting of software licenses for the application-specific implementation of typical horizontal or vertical form, fill, and seal machines. The main MOVIKIT® Bundle components are licenses for the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cam functionality, fieldbus master support, and other machine-typical functions (winding, cutting, and sealing).
MOVIDRIVE® MDP
power supply module
1 × MOVIDRIVE® modular, 10 kW, with braking resistor and line filter
MOVIDRIVE® MDS
switched-mode power supply
1 × DC 24 V with AC and DC supply, 0.54 kW nominal power
MOVIDRIVE® MDD
double-axis module
1 × MOVIDRIVE® modular, double-axis module, controller for 2 servo axes, each with 2 A nominal current
CMP50S
servomotor
2 × 1.3 Nm standstill torque, single-cable technology, and DDI encoder
PxG®
precision planetary gear unit
2 × Single-stage with i = 10, including adapter and mounting
MOVI‑C® DDI
motor cable
2 × 5 m, highly flexible hybrid cable, single-cable technology
MOVI‑PLC® I/O
bus coupler
1 × EtherCAT® coupler, including end terminal, preconfigured with:
  • DC 24 V power supply module
  • 32 × digital inputs / 24 × digital outputs, DC 24 V
  • 8 × analog inputs, DC ± 10 V, Pt1000
  • Terminal modules with terminal block

StarterSET for vertical form, fill, and seal machines

Vertical form, fill, and seal (VFFS) machines are ideal for filling bulk materials such as nuts or candy. Bag size, pack weight, and product properties are decisive factors for the automation of machine functions and motions. The function libraries contained in the StarterSET include specially developed print mark correction functions for precisely monitoring the print image of the film to be processed.

On average, there are six synchronized servo axes in a form, fill, and seal machine. These are automated as appropriate using the "advanced" Vertical Form Fill and Seal StarterSET (624) as the basic package. If further synchronized drives and additional complex automation tasks are to be added, the "progressive" Vertical Form Fill and Seal StarterSET (626) is recommended. Regardless of how many axes are to be driven and the machine's ultimate level of performance, our modular StarterSET always offers the appropriate basic configuration for a complete solution.

MOVIKIT® Bundle FormFillSeal (FFS)

The license bundle for form, fill, and seal machines (FFS) consists of software licenses for the application-specific implementation of typical horizontal or vertical form, fill, and seal machines. It includes the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cams, fieldbus master support, and other machine-typical functions (winding, cutting, and sealing).

The MOVIKIT® MultiMotion Camming software module contained in the StarterSET ensures volumetric filling that is synchronized in real time – using a worm, for example. This is made possible by the simple parameterization of filling variants and the simultaneous clock-synchronous control of the relevant actuators. Vertical form, fill, and seal machines of this kind incorporate comprehensive drive and control functions almost from end to end and differ in terms of scale and performance.

The StarterSET is the basic configuration and can be expanded to suit specific basic machine requirements. It is flexible, modular, and independent.

StarterSET   624
Type   Vertical Form Fill and Seal
Performance   Advanced, recommended for 8 interpolating axes
MOVI‑C® CONTROLLER 1 × Type UHX45A (1-core CPU) with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
HMI WOP
visualization
1 × 10" HMI web operator panel, capacitive touchscreen, web visualization
MOVIKIT® Bundle
software
1 × FormFillSeal – license bundle for form, fill, and seal machines (FFS), consisting of software licenses for the application-specific implementation of typical horizontal or vertical form, fill, and seal machines. The main MOVIKIT® Bundle components are licenses for the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cam functionality, fieldbus master support, and other machine-typical functions (winding, cutting, and sealing).
MOVIDRIVE® MDP
power supply module
1 × MOVIDRIVE® modular, 10 kW, with braking resistor and line filter
MOVIDRIVE® MDS
switched-mode power supply
1 × DC 24 V with AC and DC supply, 0.54 kW nominal power
MOVIDRIVE® MDD
double-axis module
1 × MOVIDRIVE® modular, double-axis module, controller for 2 servo axes, each with 4 A nominal current
CMP50M
servomotor
2 × 2.4 Nm standstill torque, single-cable technology, and DDI encoder
PxG®
precision planetary gear unit
2 × Single-stage with i = 10, including adapter and mounting
MOVI‑C® DDI
motor cable
2 × 7 m, highly flexible hybrid cable, single-cable technology
MOVI‑PLC® I/O
bus coupler
1 × EtherCAT® coupler, including end terminal, preconfigured with:
  • DC 24 V power supply module
  • 32 × digital inputs / 24 × digital outputs, DC 24 V
  • 8 × analog inputs, DC ± 10 V, Pt1000
  • Terminal modules with terminal block

The StarterSET is the basic configuration and can be expanded to suit specific basic machine requirements. It is flexible, modular, and independent.

StarterSET   626
Type   Vertical Form Fill and Seal
Performance   Progressive, recommended for 12 interpolated axes
MOVI‑C® CONTROLLER 1 × Type UHX65A (2-core CPU) with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
HMI WOP
visualization
1 × 10" HMI web operator panel, capacitive touchscreen, web visualization
MOVIKIT® Bundle
software
1 × FormFillSeal – license bundle for form, fill, and seal machines (FFS), consisting of software licenses for the application-specific implementation of typical horizontal or vertical form, fill, and seal machines. The main MOVIKIT® Bundle components are licenses for the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cam functionality, fieldbus master support, and other machine-typical functions (winding, cutting, and sealing).
MOVIDRIVE® MDP
power supply module
1 × MOVIDRIVE® modular, 10 kW, with braking resistor and line filter
MOVIDRIVE® MDS
switched-mode power supply
1 × DC 24 V with AC and DC supply, 0.54 kW nominal power
MOVIDRIVE® MDD
double-axis module
1 × MOVIDRIVE® modular, double-axis module, controller for 2 servo axes, each with 4 A nominal current
CMP50M
servomotor
2 × 2.4 Nm standstill torque, single-cable technology, and DDI encoder
PxG®
precision planetary gear unit
2 × Single-stage with i = 10, including adapter and mounting
MOVI‑C® DDI
motor cable
2 × 7 m, highly flexible hybrid cable, single-cable technology
MOVI‑PLC® I/O
bus coupler
1 × EtherCAT® coupler, including end terminal, preconfigured with:
  • DC 24 V power supply module
  • 32 × digital inputs / 24 × digital outputs, DC 24 V
  • 8 × analog inputs, DC ± 10 V, Pt1000
  • Terminal modules with terminal block

StarterSET for multipackers

In a sideloader or toploader multipacker, a wide variety of product formats need to be processed as quickly as possible and with as little effort as possible. This calls for automation with highly flexible program execution – an ideal application for our MOVI‑C® modular automation system.

In a sideloader or toploader multipacker, a wide variety of product formats need to be processed as quickly as possible and with as little effort as possible. This calls for automation with highly flexible program execution – an ideal application for our MOVI‑C® modular automation system.

MOVIKIT® Bundle CasePacker Robotics (CP-TL)

The license bundle for multipackers with robot kinematic model (CP-TL), for the application-specific implementation of typical multipackers in the toploader design with kinematic model. MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cams, robot kinematic model, and machine-typical functions (product tracking, gluing, and cam control).

Toploader multipackers are used in secondary packaging for products that cannot be stacked or accumulated. The prepared cartons and trays are automatically erected and glued. One or more kinematic models place the products from above into the carton, which is then closed and transported away. The sideloader design without a robot kinematic model synchronizes the products with the cartons based on curves. Pulling, gluing, forming, filling, and closing – thanks to straightforward parameterization, the modular design of a toploader or sideloader multipacker can be described and implemented in a short space of time using the correct StarterSET with the appropriate MOVIKIT® software modules from the MOVI‑C® modular automation system.

The StarterSET is the basic configuration and can be expanded to suit specific basic machine requirements. It is flexible, modular, and independent.

StarterSET   646
Type   Case Packer (Sideloader)
Performance   Progressive, recommended for 12 interpolated axes
MOVI‑C® CONTROLLER 1 × Type UHX65A (2-core CPU) with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
HMI WOP
visualization
1 × 10" HMI web operator panel, capacitive touchscreen, web visualization
MOVIKIT® Bundle
software
1 × CasePacker – license bundle for curve-based erectors and multipackers (CP-SL), for the application-specific implementation of typical carton erectors and multipackers in the sideloader design. MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cams, and machine-typical functions (cutting, gluing, and cam control).
MOVIDRIVE® MDP
power supply module
1 × MOVIDRIVE® modular, 10 kW, with braking resistor and line filter
MOVIDRIVE® MDS
switched-mode power supply
1 × DC 24 V with AC and DC supply, 0.54 kW nominal power
MOVIDRIVE® MDD
double-axis module
1 × MOVIDRIVE® modular, double-axis module, controller for 2 servo axes, each with 4 A nominal current
CMP50M
servomotor
2 × 2.4 Nm standstill torque, single-cable technology, and DDI encoder
PxG®
precision planetary gear unit
2 × Single-stage with i = 10, including adapter and mounting
MOVI‑C® DDI
motor cable
2 × 7 m, highly flexible hybrid cable, single-cable technology
MOVI‑PLC® I/O
bus coupler
1 × EtherCAT® coupler, including end terminal, preconfigured with:
  • DC 24 V power supply module
  • 24 × digital inputs / 16 × digital outputs, DC 24 V
  • Terminal modules with terminal block

The StarterSET is the basic configuration and can be expanded to suit specific basic machine requirements. It is flexible, modular, and independent.

StarterSET   656
Type   Case Packer Robotics (Toploader)
Performance   Progressive, recommended for 16 interpolated axes
MOVI‑C® CONTROLLER 1 × Type UHX65A (4-core CPU) with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
HMI WOP
visualization
1 × 15" HMI web operator panel, capacitive touchscreen, web visualization
MOVIKIT® Bundle
software
1 × CasePacker Robotics – license bundle for multipackers with robot kinematic model (CP-TL), for the application-specific implementation of typical multipackers in toploader design with kinematic model. MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cams, robot kinematic model, and machine-typical functions (product tracking, gluing, and cam control).
MOVIDRIVE® MDP
power supply module
1 × MOVIDRIVE® modular, 10 kW, with braking resistor and line filter
MOVIDRIVE® MDS
switched-mode power supply
1 × DC 24 V with AC and DC supply, 0.54 kW nominal power
MOVIDRIVE® MDD
double-axis module
1 × MOVIDRIVE® modular, double-axis module, controller for 2 servo axes, each with 4 A nominal current
CMP50M
servomotor
2 × 2.4 Nm standstill torque, single-cable technology, and DDI encoder
PxG®
precision planetary gear unit
2 × Single-stage with i = 10, including adapter and mounting
MOVI‑C® DDI
motor cable
2 × 7 m, highly flexible hybrid cable, single-cable technology
MOVI‑PLC® I/O
bus coupler
1 × EtherCAT® coupler, including end terminal, preconfigured with:
  • DC 24 V power supply module
  • 24 × digital inputs / 16 × digital outputs, DC 24 V
  • Terminal modules with terminal block

StarterSET for palletizing robots

Palletizers and palletizing robots are process automation systems for automatically combining packs on load carriers. There are basically four different types of palletizer – articulated arm robots, layer palletizers, linear robots, and gantry palletizers. Pack size, pack weight, and, in particular, the work envelope are key factors when it comes to machine functions and motions.

Our End-of-Line StarterSET always offers the right solution for this application. The "advanced" End-of-Line StarterSET (664) is the perfect choice for gantry and linear robots with or without two-axis kinematic model, while the "progressive" End-of-Line Robotics StarterSET (676) provides the perfect basic package for complex articulated arm robots or kinematic models with four axes.

MOVIKIT® Bundle EndOfLine Robotics

The license bundle for palletizing robots (EoL ROB), for the application-specific implementation of typical palletizing robots with four-axis kinematic model, MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cams, robot kinematic model, and machine-typical functions (product tracking, position detection, and collision detection).

Thanks to the StarterSET's excellent flexibility and modularity, you can quickly implement any automation task in palletizing and depalletizing. Besides speed and reliability, the comprehensive range of functions geared specifically to palletizers in MOVIKIT® Bundle EndOfLine and MOVIKIT® Bundle EndOfLine Robotics, which are included in the StarterSET, ensure a versatile software solution and perfect control of the robot axes for extremely gentle container handling and optimum stacking quality.

The StarterSET is the basic configuration and can be expanded to suit specific basic machine requirements. It is flexible, modular, and independent.

StarterSET   664
Type   End-of-Line
Performance   Advanced, recommended for 6 interpolated axes
MOVI‑C® CONTROLLER 1 × Type UHX45A with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
HMI WOP
visualization
1 × 10" HMI web operator panel, capacitive touchscreen, web visualization
MOVIKIT® Bundle
software
1 × EndOfLine – license bundle for palletizers and XY gantry robots (EoL), for the application-specific implementation of typical palletizers and gantries with 2D kinematic model. MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cams, 2D robot kinematic model, and machine-typical functions (gantry and winding).
MOVIDRIVE® MDP
power supply module
1 × MOVIDRIVE® modular, 25 kW, with braking resistor and line filter
MOVIDRIVE® MDS
switched-mode power supply
1 × DC 24 V with AC and DC supply, 0.54 kW nominal power
MOVIDRIVE® MDD
double-axis module
1 × MOVIDRIVE® modular, double-axis module, controller for 2 servo axes, each with 4 A nominal current
CMP50M
servomotor
2 × 4.9 Nm standstill torque, single-cable technology, brake, and DDI encoder
PxG®
precision planetary gear unit
2 × Single-stage with i = 10, including adapter and mounting
MOVI‑C® DDI
motor cable
2 × 10 m, highly flexible hybrid cable, single-cable technology
MOVI‑PLC® I/O
bus coupler
1 × EtherCAT® coupler, including end terminal, preconfigured with:
  • DC 24 V power supply module
  • 24 × digital inputs / 16 × digital outputs, DC 24 V
  • Terminal modules with terminal block

The StarterSET is the basic configuration and can be expanded to suit specific basic machine requirements. It is flexible, modular, and independent.

StarterSET   676
Type   End-of-Line Robotics
Performance   Progressive, recommended for 16 interpolated axes
MOVI‑C® CONTROLLER 1 × Type UHX65A (4-core CPU) with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
HMI WOP
visualization
1 × 15" HMI web operator panel, capacitive touchscreen, web visualization
HMI handheld DOP
visualization
1 × 7" mobile keypad for robot operation
MOVIKIT® Bundle
software
1 × EndOfLine Robotics – license bundle for palletizing robots (EoL ROB), for the application-specific implementation of typical palletizing robots with four-axis kinematic model. MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cams, robot kinematic model, and machine-typical functions (product tracking, position detection, and collision detection).
MOVIDRIVE® MDP
power supply module
1 × MOVIDRIVE® modular, 25 kW, with braking resistor and line filter
MOVIDRIVE® MDS
switched-mode power supply
1 × DC 24 V with AC and DC supply, 0.54 kW nominal power
MOVIDRIVE® MDD
double-axis module
1 × MOVIDRIVE® modular, double-axis module, controller for 2 servo axes, each with 4 A nominal current
CMP50M
servomotor
2 × 4.9 Nm standstill torque, single-cable technology, brake, and DDI encoder
PxG®
precision planetary gear unit
2 × Single-stage with i = 10, including adapter and mounting
MOVI‑C® DDI
motor cable
2 × 10 m, highly flexible hybrid cable, single-cable technology
MOVI‑PLC® I/O
bus coupler
1 × EtherCAT® coupler, including end terminal, preconfigured with:
  • DC 24 V power supply module
  • 24 × digital inputs / 16 × digital outputs, DC 24 V
  • Terminal modules with terminal block

StarterSET for fill and seal machines

Horizontal fill and seal machines are used for filling yogurt, pudding, and drinks into pots, tubs, and jars. The containers fed into the machine are separated, sterilized, filled, closed, sealed, inspected, and, finally, conveyed out. The work steps are automated and need to be very precisely synchronized so as to ensure a high throughput.

Automation with our hardware and software solutions makes it possible to implement these types of machine, even when very stringent hygiene requirements apply. The comprehensive range of solutions offers manufacturers of fill and seal machines exactly the product they need to be able to package goods hygienically in line with their requirements and expectations. Depending on the setup and requirements for cleaning the machine, and the specific design of the machine itself, a whole range of different drive and automation components are used. Consequently, the StarterSET for horizontal fill and seal machines is available as a basic package in two designs.

The "progressive" Horizontal Fill and Seal – Hygienic StarterSET (637) is ideal for machines with drives that come into contact with food. Stainless steel CM2H.. servo gearmotors are used in this case. The "progressive" Horizontal Fill and Seal StarterSET (636) contains servo gearmotors from the CM3C.. series in the standard design (degree of protection IP65), which can be used in applications where there is no contact with food.

MOVIKIT® Bundle FillSeal

The license bundle for form, fill, and seal machines (FFS) consists of software licenses for the application-specific implementation of typical horizontal or vertical form, fill, and seal machines. It includes the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cams, fieldbus master support, and other machine-typical functions (winding, cutting, and sealing).

Special software functions have also been developed specifically for this type of machine. Both versions of the StarterSET contain the award-winning MOVIKIT® AntiSlosh software module. This module reduces the sloshing of liquids considerably by adjusting the travel profile accordingly. This shortens the settling time for liquids that have been moved. These vibration-reducing motion calculations are a core element of MOVIKIT® Bundle FillSeal.

The StarterSET is the basic configuration and can be expanded to suit specific basic machine requirements. It is flexible, modular, and independent.

StarterSET   636
Type   Fill and Seal
Performance   Progressive, recommended for 16 interpolated axes
MOVI‑C® CONTROLLER 1 × Type UHX65A (4-core CPU) with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
HMI WOP
visualization
1 × 15" HMI web operator panel, capacitive touchscreen, web visualization
MOVIKIT® Bundle
software
1 × FillSeal – license bundle for fill and seal machines (FS), for the application-specific implementation of typical horizontal fill and seal machines for liquids. The main MOVIKIT® Bundle components are licenses for the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cam functionality, vibration-free motion profiles, fieldbus master support, and other machine-typical functions (winding, cutting, and sealing).
MOVIDRIVE® MDP
power supply module
1 × MOVIDRIVE® modular, 25 kW, with braking resistor and line filter
MOVIDRIVE® MDS
switched-mode power supply
1 × DC 24 V with AC and DC supply, 0.54 kW nominal power
MOVIDRIVE® MDD
double-axis module
1 × MOVIDRIVE® modular, double-axis module, controller for 2 servo axes, each with 4 A nominal current
CM3C63S
servomotor
2 × CM3C.. servomotor, 2.7 Nm standstill torque, single-cable technology, DDI encoder
PxG®
precision planetary gear unit
2 × Single-stage with i = 10, including adapter and mounting
MOVI‑C® DDI
motor cable
2 × 10 m, highly flexible hybrid cable, single-cable technology
MOVI‑PLC® I/O
bus coupler
1 × EtherCAT® coupler, including end terminal, preconfigured with:
  • DC 24 V power supply module
  • 24 × digital inputs / 16 × digital outputs, DC 24 V
  • 8 × analog inputs, DC ± 10 V, Pt1000
  • Terminal modules with terminal block

The StarterSET is the basic configuration and can be expanded to suit specific basic machine requirements. It is flexible, modular, and independent.

StarterSET   637
Type   Fill and Seal Hygienic
Performance   Progressive, recommended for 16 interpolated axes
MOVI‑C® CONTROLLER 1 × UHX65 progressive (4-core CPU) with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
HMI WOP
visualization
1 × 15" HMI web operator panel, capacitive touchscreen, web visualization
MOVIKIT® Bundle
software
1 × FillSeal – license bundle for fill and seal machines (FS), for the application-specific implementation of typical horizontal fill and seal machines for liquids. The main MOVIKIT® Bundle components are licenses for the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cam functionality, vibration-free motion profiles, fieldbus master support, and other machine-typical functions (winding, cutting, and sealing).
MOVIDRIVE® MDP
power supply module
1 × MOVIDRIVE® modular, 25 kW, with braking resistor and line filter
MOVIDRIVE® MDS
switched-mode power supply
1 × DC 24 V with AC and DC supply, 0.54 kW nominal power
MOVIDRIVE® MDD
double-axis module
1 × MOVIDRIVE® modular, double-axis module, controller for 2 servo axes, each with 4 A nominal current
CM2H62M
servomotor
2 × CM2H.. stainless steel servomotor (hygienic), 3.1 Nm standstill torque, absolute encoder, 2 m
PSH..
precision planetary gear unit
2 × Stainless steel gear unit (hygienic), single-stage with i = 10, mounted
MOVI‑C® DDI
motor cable
2 × 10 m, highly flexible hybrid cable, double-cable technology
MOVI‑PLC® I/O
bus coupler
1 × EtherCAT® coupler, including end terminal, preconfigured with:
  • DC 24 V power supply module
  • 24 × digital inputs / 16 × digital outputs, DC 24 V
  • 8 × analog inputs, DC ± 10 V, Pt1000
  • Terminal modules with terminal block