• Our team of experts understands your industry and your requirements.
  • With our global network, we’re always there for you on-site.
  • We have the knowledge and tools to provide you with the best possible advice.
Contact us now
Contact form Worldwide locations Contact information

By activating the zip code search, data is transferred to the USA by Google. For more information, see our privacy policy.

Suitable software modules for intermittent and continuous-run machines

Automating a horizontal FFS machine requires extensive drive and control functions. A key step in the horizontal packaging process is product separation. This ensures that products are separated and that the necessary gaps in the product stream are maintained, thereby guaranteeing error-free packaging. For such repetitive and nearly standardized functions in a typical horizontal FFS machine (HFFS machine), our MOVI-C® modular automation system offers ready-made software modules called MOVIKIT® with a corresponding portfolio of application-specific function blocks. This enables us to fully meet the requirements of a horizontal FFS machine. This is because MOVIKIT® enables the rapid implementation of both cyclic and continuously running machines.

The preprogrammed software modules require only simple parameterization. This allows the functions of individual machine modules to be operated particularly quickly and easily. Furthermore, the software modules included in the MOVIKIT® AutomationFramework can be expanded as needed for individual functions in the machine sequence program and in the integrated drive controller. This is because the IEC 61131-compliant CODESYS environment also meets the needs of software developers. Using a predefined programming template, they can program their machines flexibly, just as they are accustomed to. This provides them with maximum degrees of freedom while simultaneously saving a significant amount of time.

Function blocks / applications

Maximum degrees of freedom with MOVIKIT®

Print mark detection for synchronizing film transport, rotary knives, or a moving cross-seal (also known as a “flying saw”), as well as real-time process data acquisition via standardized interfaces for optimal production and quality inspection: These are just a few of the many core functions in automation technology from SEW-EURODRIVE.

Our modular and flexible function blocks enable quick adjustments and format changes, ensuring maximum efficiency and availability for your machines. With MOVIKIT®, you can also significantly reduce the effort required to develop your application software. This comprehensive portfolio provides you with a wide range of software modules for seal monitoring, print mark control, synchronous product timing, and OMAC-compliant line communication.


Product detection

Product detection is particularly flexible thanks to our inverter from the MOVI-C® modular automation system and the program algorithm in our SmartBelt software module. Depending on the product type, feed speed, and grouping requirements, the number of synchronous belts can be flexibly adjusted and precisely controlled. Thanks to the predefined product detection functions, universal programming, and ease of adaptation, a wide variety of products can be controlled and fed with precise positioning.

Separating products

Prefabricated function blocks enable highly dynamic separation and precise phase synchronization with the machine’s reference axis.


Synchronizing the fan belt

Cam disc functions, automatic synchronization, and format-dependent motion profiles ensure precise open-loop control of fan chains and fan belts.


Unwinding the film

The MOVIKIT® Winder software module ensures constant web tension and uniform film transport, regardless of the roller diameter.

Detect print mark

Integrated print mark corrections ensure the exact positioning of print images and precise synchronization with the sealing processes.


Longitudinal sealing

The correct temperature is absolutely critical for sealing quality. In addition, the material and machine speed have a direct influence on the rather complex closed-loop control system. Various analog input modules are available for temperature detection within a broad I/O portfolio. And from the function library included in the MOVIKIT® AutomationFramework software module, you can always select exactly the right controller module to control such processes with the highest precision.

Film conveying

All drives are controlled synchronously with the virtual reference axis. This ensures optimal film guidance, stable web tension, and high packaging quality.


Cross-sealing and cutting

The combination of motion control functions and intelligent temperature control enables high-precision sealing and cutting even at high cycle rates.

Discharge and quality control

The decentralized MOVIGEAR® drive system transports finished packages in an energy-efficient manner. Integrated control systems automatically detect faulty products and divert them.

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

Horizontal FFS machines are ideal for packaging individual items such as chocolate bars or cookies – not just in the food industry. With FFS machines, products are individually fed and packaged separately. Automation solutions from SEW-EURODRIVE enable fast, straightforward, and automatic format changes.

Packages for horizontal FFS machines

Various packages for machine automation are available for horizontal FFS machines. With the basic packages 512, 514, 614, and 616, we offer the right package for a perfect start. Regardless of the required controller power rating, all package variants include the MOVIKIT® FormFillSeal bundle with a comprehensive, machine-specific function library.

Optimally tailored and offering plenty of room for custom programming and a high degree of freedom, the automation package provides the ideal introduction to the world of automation from SEW-EURODRIVE, featuring a comprehensive, machine-specific function library.

MOVIKIT® FormFillSeal FFS bundle

The license bundle for form, fill, and seal (FFS) machines consists of software licenses for the application-specific implementation of typical horizontal or vertical FFS machines. It includes the MOVIKIT® AutomationFramework programming template, web visualization, an OPC UA data server, cams, fieldbus master support, and other machine-specific functions (winding, cutting, and sealing).

Stable temperature control is crucial for the sealing quality of the bags. The material and the speed of the packaging machine have a direct influence on the closed-loop control process. With the software modules included in MOVIKIT® AutomationFramework, such control processes can be precisely controlled and monitored even in the presence of large disturbances. In combination with the MOVIKIT® MultiMotion Camming software module, the film print pattern can be perfectly synchronized with the sealing process. The software modules included in the StarterSET also support quick and easy automation of these processes.

  • Product registration
  • Separate products
  • Synchronize fan-fold tape
  • Unroll film
  • Detect print mark
  • Longitudinal sealing
  • Transport film
  • Cross-seal and cut
  • Discharge
Package   512
Type   Horizontal form, fill, and seal
Power rating   Standard, recommended for 2 interpolating axes
Open-loop control
MOVI-C® CONTROLLER
1 × Type UHX25A with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
Visualization
HMI WOP
1 × 7-inch HMI web operator panel, capacitive touchscreen, web-based visualization
Software
MOVIKIT® Bundle
1 × FormFillSeal – license bundle for form, fill, and seal (FFS) machines, consisting of software licenses for the application-specific implementation of typical horizontal or vertical FFS machines. The main components of the MOVIKIT® bundle are licenses for the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cam functionality, support for fieldbus masters, and other machine-specific functions (winding, cutting, and sealing).
MOVITRAC® advanced
control cabinet inverter
2 × MOVITRAC® advanced with 2 A nominal current, 0.55 kW motor power, 100-ohm braking resistance, 0.1 kW power rating
Servomotor
CMP50S
2 × 1.3 Nm standstill torque, single-cable technology, and DDI encoder
PxG® planetary servo gear unit 2 × Single-stage with i = 10, incl. adapter and mounting
Motor cable
MOVI-C® DDI
2 × 5 m, highly flexible hybrid cable, single-cable technology
Bus coupler
MOVI-PLC® I/O
1 × EtherCAT® coupler including end terminal, preconfigured with:
  • DC 24 V power supply module
  • 32 × digital inputs / 24 × digital outputs, DC 24 V
  • 8 × analog inputs, DC ±10 V, Pt1000
  • Includes terminal modules with terminal blocks
Package   514
Type   Horizontal form, fill, and seal
Power rating   Advanced, recommended for 5 interpolating axes
Open-loop control
MOVI-C® CONTROLLER
1 × Type UHX45A with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
Visualization
HMI WOP
1 × 7-inch HMI web operator panel, capacitive touchscreen, web-based visualization
Software
MOVIKIT® Bundle
1 × FormFillSeal – license bundle for form, fill, and seal (FFS) machines, consisting of software licenses for the application-specific implementation of typical horizontal or vertical FFS machines. The main components of the MOVIKIT® Bundle are licenses for the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cam functionality, support for fieldbus masters, and other machine-specific functions (winding, cutting, and sealing).

MOVITRAC® advanced control cabinet inverter
2 × MOVITRAC® advanced with 2 A nominal current, 0.55 kW motor power, 100-ohm braking resistance, 0.1 kW power rating
Servomotor
CMP50S
2 × 1.3 Nm standstill torque, single-cable technology, and DDI encoder
PxG® planetary servo gear unit 2 × Single-stage with i = 10, incl. adapter and mounting
Motor cable
MOVI-C® DDI
2 × 5 m, highly flexible hybrid cable, single-cable technology
Bus coupler
MOVI-PLC® I/O
1 × EtherCAT® coupler incl. end terminal, preconfigured with:
  • DC 24 V power supply mo dule
  • 32 × digital inputs / 24 × digital outputs, DC 24 V
  • 8 × analog inputs, DC ±10 V, Pt1000
  • Includes terminal modules with terminal blocks
Package   614
Type   Horizontal form, fill, and seal
Power rating   Advanced, recommended for 6 interpolating axes
Open-loop control
MOVI-C® CONTROLLER
1 × Type UHX45A with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
Visualization
HMI WOP
1 × 7-inch HMI web operator panel, capacitive touchscreen, web-based visualization
Software
MOVIKIT® Bundle
1 × FormFillSeal – license bundle for form-fill and seal (FFS) machines, consisting of software licenses for the application-specific implementation of typical horizontal or vertical FFS machines. The main components of the MOVIKIT® Bundle are licenses for the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, cams, support for fieldbus masters, and other machine-specific functions (winding, cutting, and sealing)
Power supply module
MOVIDRIVE® MDP
1 × MOVIDRIVE® modular, 10 kW with braking resistance and line filter
SMPS
MOVIDRIVE® MDS
1 × DC 24 V with AC and DC supply, 0.54 kW rated power
Double-axis module
MOVIDRIVE® MDD
1 × MOVIDRIVE® modular, double-axis module, closed-loop controller for 2 servo axes, each with 2 A nominal current
Servomotor
CMP50S
2 × 1.3 Nm standstill torque, single-cable technology, and DDI encoder
PxG® planetary servo gear unit 2 × Single-stage with i = 10, incl. adapter and mounting
Motor cable
MOVI-C® DDI
2 × 5 m, highly flexible hybrid cable, single-cable technology
Bus coupler
MOVI-PLC® I/O
1 × EtherCAT® coupler incl. end terminal, preconfigured with:
  • DC 24 V power supply module
  • 32 × digital inputs / 24 × digital outputs, DC 24 V
  • 8 × analog inputs, DC ±10 V, Pt1000
  • Includes terminal modules with terminal blocks
Package   616
Type   Horizontal form, fill, and seal
Power rating   Progressive, recommended for 12 interpolating axes
Open-loop control
MOVI-C® CONTROLLER
1 × Type UHX65A (2-core CPU) with MOVIRUN® flexible, runtime on SD card, EtherCAT® master, and PROFINET
Visualization
HMI WOP
1 × 7-inch HMI web operator panel, capacitive touchscreen, web-based visualization
Software
MOVIKIT® Bundle
1 × FormFillSeal – license bundle for form, fill, and seal (FFS) machines, consisting of software licenses for the application-specific implementation of typical horizontal or vertical FFS machines. The main components of the MOVIKIT® Bundle are licenses for the MOVIKIT® AutomationFramework programming template, web visualization, OPC UA data server, electronic cam functionality, support for fieldbus masters, and other machine-specific functions (winding, cutting, and sealing).
Power supply module
MOVIDRIVE® MDP
1 × MOVIDRIVE® modular, 10 kW with braking resistance and line filter
SMPS
MOVIDRIVE® MDS
1 × DC 24 V with AC and DC supply, 0.54 kW rated power
Double-axis module
MOVIDRIVE® MDD
1 × MOVIDRIVE® modular, double-axis module, closed-loop controller for 2 servo axes, each with 2 A nominal current
Servomotor
CMP50S
2 × 1.3 Nm standstill torque, single-cable technology, and DDI encoder
PxG® planetary servo gear unit 2 × Single-stage with i = 10, incl. adapter and mounting
Motor cable
MOVI-C® DDI
2 × 5 m, highly flexible hybrid cable, single-cable technology
Bus coupler
MOVI-PLC® I/O
1 × EtherCAT® coupler incl. end terminal, preconfigured with:
  • DC 24 V power supply module
  • 32 × digital inputs / 24 × digital outputs, DC 24 V
  • 8 × analog inputs, DC ±10 V, Pt1000
  • Includes terminal modules with terminal blocks

Packages for machine automation

Machine automation packages are cost-effective automation packages designed for both compact and high-performance applications.

Learn more

Need more information?

We’d be happy to provide you with personalized, no-obligation advice tailored to your specific requirements.

Contact us now
Learn more

By activating this video, Youtube will transfer data to the USA. More in our privacy policy.

It doesn’t get any faster than with MOVIKIT®. Thanks to our preprogrammed, application-specific software modules, you won’t have to wait any longer for your machine automation than you do for a new gearmotor. Software developers, too, can save significant time using our prefabricated programming template in the freely programmable CODESYS environment.
Alexander Hack
Strategic portfolio manager for machine automation at SEW-EURODRIVE